Thrust pads for power clamp, Form A, smooth (K1215) (K1215.030)

Thrust pads for power clamp, Form A, smooth (K1215) K1215.030

Product Details:

Manufacturer part number: K1215.030

Brand: KIPP

Price: 7.35

Delivery time: 4 Days


Technical Data:

B=Width: 30 mm

B1: 21 mm

H=Height: 24 mm

L=Length: 20 mm

Weight: 0.0512 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1215.030

Part Number
K1215.030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
H=Height
(mm)
L=Length
(mm)
Weight
(kg)
PL Edelstahl

7.35 €

1 4 Days 302124200.0512-

Loading...

  1. 1

Basic information

Main material Stainless steel Form A Version 1 for power clamp
Item Thrust Pad Form definition smooth RoHS true

This page is Thrust pads for power clamp, Form A, smooth (K1215), part number K1215.030.
You can find the detail information about specifications and dimensions on part number K1215.030.

Variation of this product

Part Number
K1215.019
K1215.025
K1215.036
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
B1
(mm)
H=Height
(mm)
L=Length
(mm)
Weight
(kg)
PL Edelstahl

7.07 €

1 4 Days 191314120.0143false

7.08 €

1 4 Days 251919.5180.0316-

7.92 €

1 4 Days 362628250.0846-

Tech Support