Manufacturer part number: K0501.11603050
Brand: KIPP
Price: 2,883.05 €
Delivery time: 4 Days
Version 2: for external clamping
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0501.11603050
Milling depth min. / max. | 1-20 | Clamping range min. - max. | Ø 30 - Ø 140 | Workpiece weight max.(kg) | 25 |
---|---|---|---|---|---|
Suitable Shoulder screw | K0815.12055 |
This page is Machinable collet system for grid plates (K0501), part number K0501.11603050.
You can find the detail information about specifications and dimensions on part number K0501.11603050.
Part Number |
---|
K0501.21603050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version 2 |
---|---|---|---|---|---|
2,929.05 € | 1 | 4 Days | for internal clamping |