Atlas jack with locknut (K1233) (K1233.01)

Atlas jack with locknut (K1233) K1233.01

Product Details:

Manufacturer part number: K1233.01

Brand: KIPP

Price: 113.28

Delivery time: 4 Days


Technical Data:

H=Height: 100 mm

H1: 140 mm

S: 17 mm

B: 18 mm

F: 60 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1233.01

Part Number
K1233.01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height
(mm)
H1
(mm)
S
(mm)
B
(mm)
F
(kN)
Weight
(kg)
Baseplate
(mm)
Adjustment range
(mm)

113.28 €

1 4 Days 1001401718601.750076x111100 - 140

Loading...

  1. 1

Basic information

Main material High carbon steel Version 1 with locknut Item Screw Jack
RoHS true

This page is Atlas jack with locknut (K1233), part number K1233.01.
You can find the detail information about specifications and dimensions on part number K1233.01.

Variation of this product

Part Number
K1233.02
K1233.03
K1233.04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H=Height
(mm)
H1
(mm)
S
(mm)
B
(mm)
F
(kN)
Weight
(kg)
Baseplate
(mm)
Adjustment range
(mm)

141.45 €

1 4 Days 1402001718602.450076x111140 - 200

197.80 €

1 4 Days 2003202222403.920090x160200 - 320

229.43 €

1 4 Days 3205402522253.950090x160320 - 540

Tech Support