Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1376.125
Main material | Steel | B=Width(mm) | 20 | D(mm) | 8-38 |
---|---|---|---|---|---|
H(mm) | 43 | L=Length(mm) | 125 | Version 2 | hardened |
Item | Prism Jaw | Weight(kg) | 0.7200 | RoHS | true |
This page is Prism jaws for NC vice (K1376), part number K1376.125.
You can find the detail information about specifications and dimensions on part number K1376.125.