Rigid couplings two-piece (K2065) (K2065.1100)

Rigid couplings two-piece (K2065) K2065.1100

Product Details:

Manufacturer part number: K2065.1100

Brand: KIPP

Price: 48.74

Delivery time: 4 Days


Technical Data:

Tightening torque of screws: 4.6 Nm

C (DIN 912 A2-70): -

C (DIN 912-12.9): M4x12

D1=Fastening hole: 10 mm

D4=Outside diameter: 29 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2065.1100

Part Number
K2065.1100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
C (DIN 912 A2-70) C (DIN 912-12.9) D1=Fastening hole
(mm)
D4=Outside diameter
(mm)
L=Length
(mm)
Main material Nom. torque
(Nm)
R
(mm)
Weight
(kg)

48.74 €

1 4 Days 4.6-M4x12102945steel7032.70.1790

Loading...

  1. 1

Basic information

Version 1 two-piece Item Rigid Coupling RoHS true

This page is Rigid couplings two-piece (K2065), part number K2065.1100.
You can find the detail information about specifications and dimensions on part number K2065.1100.

Variation of this product

Part Number
K2065.1080
K2065.1120
K2065.1140
K2065.1150
K2065.1160
K2065.1190
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening torque of screws
(Nm)
C (DIN 912 A2-70) C (DIN 912-12.9) D1=Fastening hole
(mm)
D4=Outside diameter
(mm)
L=Length
(mm)
Main material Nom. torque
(Nm)
R
(mm)
Weight
(kg)

44.83 €

1 4 Days 2.1-M3x882435steel5026.80.0933

48.74 €

1 4 Days 4.6-M4x12122945steel7032.70.1696

55.12 €

1 4 Days 9.5-M5x16143450steel19039.40.2652

55.12 €

1 4 Days 9.5-M5x16153450steel19039.40.2525

55.12 €

1 4 Days 9.5-M5x16163450steel19039.40.2499

65.01 €

1 4 Days 16-M6x18194265steel30048.20.4978

Tech Support