Beam couplings Aluminium with detachable clamp hubs (K2039) (K2039.0250280606)

Beam couplings Aluminium with detachable clamp hubs (K2039) K2039.0250280606

Product Details:

Manufacturer part number: K2039.0250280606

Brand: KIPP

Price: 55.50

Delivery time: 4 Days


Technical Data:

Tightening torque of screws: 1.5 Nm

C (ISO 4029): M3

D1 (H7): 6 mm

D2 (H7): 6 mm

D1/D2 min.: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2039.0250280606

Part Number
K2039.0250280606
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D4
(mm)
Size L=Length
(mm)
L1
(mm)
L2
(mm)
Moment of inertia
(gm²)
max. Rotational speed
(rpm)
max. Angular offset (°) max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
Nom. torque
(Nm)
Torsional stiffness
(10⁻³ Nm/rad)
Weight
(kg)

55.50 €

1 4 Days 1.5M366612252528840.002288000110.170.7330.0287

Loading...

  1. 1

Basic information

Version 1 with detachable clamp hubs Item Beam Coupling Main material aluminium
PL Edelstahl false RoHS true

This page is Beam couplings Aluminium with detachable clamp hubs (K2039), part number K2039.0250280606.
You can find the detail information about specifications and dimensions on part number K2039.0250280606.

Variation of this product

Part Number
K2039.0250280608
K2039.0250280610
K2039.0250280808
K2039.0250280810
K2039.0250281010
K2039.0300400606
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D4
(mm)
Size L=Length
(mm)
L1
(mm)
L2
(mm)
Moment of inertia
(gm²)
max. Rotational speed
(rpm)
max. Angular offset (°) max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
Nom. torque
(Nm)
Torsional stiffness
(10⁻³ Nm/rad)
Weight
(kg)

55.50 €

1 4 Days 1.5M368612252528840.002288000110.170.7330.0265

55.50 €

1 4 Days 1.5M3610612252528840.002288000110.170.7330.0259

55.50 €

1 4 Days 1.5M388612252528840.002288000110.170.7330.0275

55.50 €

1 4 Days 1.5M3810612252528840.002288000110.170.7330.0270

55.50 €

1 4 Days 1.5M31010612252528840.002288000110.170.7330.0275

71.04 €

1 4 Days 3.4M466614303040115.50.00680600010.850.1100.8680.0613

Tech Support