Beam couplings Stainless Steel with clamping hubs (K2038) (K2038.0160230303)

Beam couplings Stainless Steel with clamping hubs (K2038) K2038.0160230303

Product Details:

Manufacturer part number: K2038.0160230303

Brand: KIPP

Price: 45.43

Delivery time: 4 Days


Technical Data:

Tightening torque of screws: 1 Nm

C (ISO 4029): M2.5

D1 (H7): 3 mm

D2 (H7): 3 mm

D1/D2 min.: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2038.0160230303

Part Number
K2038.0160230303
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D4
(mm)
Size L=Length
(mm)
L1
(mm)
L2
(mm)
Moment of inertia
(gm²)
max. Rotational speed
(rpm)
max. Angular offset (°) max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
Nom. torque
(Nm)
Torsional stiffness
(10⁻³ Nm/rad)
Weight
(kg)

45.43 €

1 4 Days 1M2.5333616162373.50.000801000020.50.1560.5130.0260

Loading...

  1. 1

Basic information

Version 1 with radial clamping hub Item Beam Coupling Main material stainless steel
PL Edelstahl true RoHS true

Tech Support