UNILOCK clamping module ESM 176 (K1389) (Part Numbers - CAD Download)

UNILOCK clamping module ESM 176 (K1389)
· Zero point clamping system

· Base element for system construction

· Positive locking

· With "open" and "closed" query option

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1389.176390

Part Number
K1389.176390
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,414.50 €

1 4 Days

Loading...

  1. 1

Basic information

Form A D1(mm) 138 H=Height(mm) 39
H1(mm) 20.8 Version 1 UNILOCK Version 2 ESM 176
Operating pressure(MPa) 6 D=Diameter(mm) 176 Retraction force with turbo(kN) 40
Form definition without rotation lock

This page is UNILOCK clamping module ESM 176 (K1389), part number K1389.176390.
You can find the detail information about specifications and dimensions on part number K1389.176390.

Tech Support