Ball transfer unit with Plastic housing, Form A (K1827) (K1827.220)

Ball transfer unit with Plastic housing, Form A (K1827) K1827.220

Product Details:

Manufacturer part number: K1827.220

Brand: KIPP

Price: 16.28

Delivery time: 4 Days


Technical Data:

DK: 22.225 mm

D=Diameter: 36 mm

D1=Outside diameter: 45 mm

H=Height: 30.5 mm

H1=Height: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1827.220

Part Number
K1827.220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
DK
(mm)
D=Diameter
(mm)
D1=Outside diameter
(mm)
H=Height
(mm)
H1=Height
(mm)
H2
(mm)
Load rating C
(N)
Weight
(kg)

16.28 €

1 4 Days 22.225364530.5104.52500.0429

Loading...

  1. 1

Basic information

Main material POM Form A Form-Type ball POM
Version 1 housing Kind of fastening press-in Item Ball Transfer Unit
PL Edelstahl false RoHS true

This page is Ball transfer unit with Plastic housing, Form A (K1827), part number K1827.220.
You can find the detail information about specifications and dimensions on part number K1827.220.

Variation of this product

Part Number
K1827.150
K1827.300
K1827.440
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
DK
(mm)
D=Diameter
(mm)
D1=Outside diameter
(mm)
H=Height
(mm)
H1=Height
(mm)
H2
(mm)
Load rating C
(N)
Weight
(kg)

8.88 €

1 4 Days 15.875243120.59.54.52000.0127

27.50 €

1 4 Days 30455537145.53500.0820

87.99 €

1 4 Days 44.5627553.51995000.5200

Tech Support