Ball transfer unit with Plastic housing, Form B (K1827) (K1827.221)

Ball transfer unit with Plastic housing, Form B (K1827) K1827.221

Product Details:

Manufacturer part number: K1827.221

Brand: KIPP

Price: 20.02

Delivery time: 4 Days


Technical Data:

DK: 22.225 mm

D=Diameter: 36 mm

D1=Outside diameter: 45 mm

H=Height: 30.5 mm

H1=Height: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1827.221

Part Number
K1827.221
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
DK
(mm)
D=Diameter
(mm)
D1=Outside diameter
(mm)
H=Height
(mm)
H1=Height
(mm)
H2
(mm)
Load rating C
(N)
Weight
(kg)

20.02 €

1 4 Days 22.225364530.5104.52500.0793

Loading...

  1. 1

Basic information

Main material POM Form B Form-Type ball stainless steel
Version 1 housing Kind of fastening press-in Item Ball Transfer Unit
PL Edelstahl false RoHS true

This page is Ball transfer unit with Plastic housing, Form B (K1827), part number K1827.221.
You can find the detail information about specifications and dimensions on part number K1827.221.

Variation of this product

Part Number
K1827.151
K1827.301
K1827.441
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
DK
(mm)
D=Diameter
(mm)
D1=Outside diameter
(mm)
H=Height
(mm)
H1=Height
(mm)
H2
(mm)
Load rating C
(N)
Weight
(kg)

11.28 €

1 4 Days 15.875243120.59.54.52000.0260

29.19 €

1 4 Days 30455537145.53500.1700

89.95 €

1 4 Days 44.5627553.51995000.5230

Tech Support