Manufacturer part number: K1390.40075
Brand: KIPP
Price: 330.57 €
Delivery time: 4 Days
D1: 50 mm
D2: 40 mm
D3: 8 mm
H: 40 mm
H1: 38 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1390.40075
Part Number
|
---|
K1390.40075 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | H5 (mm) | D=Diameter (mm) | D4 (mm) | D5 (mm) | Weight (kg) | Retaining force (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
330.57 € | 1 | 4 Days | 50 | 40 | 8 | 40 | 38 | 30 | 26 | 15 | 6 | 75 | 63 | M5 | 1.3140 | 1 |
Loading...
Main material | Mild steel | Main colour | black oxidized | Surface finish component | case-hardened |
---|---|---|---|---|---|
Version 1 | pneumatic | Item | Pull Clamp | Operating pressure(MPa) | 0.3 - 1.0 |
H6(mm) | 1.9 | RoHS | true |
This page is Pull clamps pneumatic (K1390), part number K1390.40075.
You can find the detail information about specifications and dimensions on part number K1390.40075.
Configure
Basic Attributes
Type
D1(mm)
D2(mm)
D3(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
H4(mm)
H5(mm)
D=Diameter(mm)
D4(mm)
D5(mm)
Weight(kg)
Retaining force(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1390.50105 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | H5 (mm) | D=Diameter (mm) | D4 (mm) | D5 (mm) | Weight (kg) | Retaining force (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
479.55 € | 1 | 4 Days | 75 | 63 | 12 | 50 | 47 | 35 | 31 | 19 | 10 | 105 | 88 | G 1/8 | 3.2800 | 2.5 |