Draw bolts for pneumatic pull clamps (K1391) (K1391.108090)

Draw bolts for pneumatic pull clamps (K1391) K1391.108090

Product Details:

Manufacturer part number: K1391.108090

Brand: KIPP

Price: 21.69

Delivery time: 4 Days


Technical Data:

D1: 8 mm

D2: 4.3 mm

D3=Thread: M8

L=Length: 38 mm

L1: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1391.108090

Part Number
K1391.108090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
D2
(mm)
D3=Thread L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW
(mm)
D=Diameter
(mm)
Weight
(kg)

21.69 €

1 4 Days 84.3M8389241.56120.0168

Loading...

  1. 1

Basic information

Main material High carbon steel Main colour black oxidized Version 1 for pull clamps
Version 2 pneumatic Item Clamping Screw RoHS true

Tech Support