Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1977.00300X1000
Main material | aluminium | L max.(mm) | 6000 | L=Length(mm) | 1000 |
---|---|---|---|---|---|
Surface finish body | anodized | Profile | Ø30 | Item | Profile tube Ø30 |
Ix(cm⁴) | 1.71 | Iy(cm⁴) | 1.71 | Wx(cm³) | 1.14 |
Wy(cm³) | 1.14 | Moment of inertia torsion(cm⁴) | 1.36 | Profile area(cm²) | 1.97 |
Weight(kg) | 0.53 |
This page is Profile tube, Aluminium Ø30 type I (K1977), part number K1977.00300X1000.
You can find the detail information about specifications and dimensions on part number K1977.00300X1000.