Telescopic slides with support bracket, over-extension, load capacity up to 75 kg (K0543) (K0543.10450)

Telescopic slides with support bracket, over-extension, load capacity up to 75 kg (K0543) K0543.10450

Product Details:

Manufacturer part number: K0543.10450

Brand: KIPP

Price: 27.38

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0543.10450

Part Number
K0543.10450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.38 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel A(mm) 256 A1(mm) 147.5
Drawer depth from - to(mm) 450 - 500 L=Length(mm) 450 Version 1 over extension
C (Travel)(mm) 484 Weight(kg) 2.7900

This page is Telescopic slides with support bracket, over-extension, load capacity up to 75 kg (K0543), part number K0543.10450.
You can find the detail information about specifications and dimensions on part number K0543.10450.

Tech Support