Telescopic slides, over-extension, load capacity up to 60 kg (K0541) (Part Numbers - CAD Download)

Telescopic slides, over-extension, load capacity up to 60 kg (K0541)
· Soft-Control: slides are dampened during automatic closing

· Functional unit for drawers and pull-out systems

· Application sectors: machine and plant construction, vehicle technology, logistics

· Increased comfort and improved accessibility thanks to over-extension

· Tested acc. to DIN EN 15338

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0541.10500

Part Number
K0541.10500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.56 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel A(mm) 160 A1(mm) 192
A2(mm) 320 L1(mm) 471 L=Length(mm) 500
Version 1 over extension C (Travel)(mm) 534 Weight(kg) 2.50

This page is Telescopic slides, over-extension, load capacity up to 60 kg (K0541), part number K0541.10500.
You can find the detail information about specifications and dimensions on part number K0541.10500.

Tech Support