Telescopic slides, full extension, separable, load capacity up to 52 kg (K0538) (K0538.10330)

Telescopic slides, full extension, separable, load capacity up to 52 kg (K0538) K0538.10330

Product Details:

Manufacturer part number: K0538.10330

Brand: KIPP

Price: 60.11

Delivery time: 4 Days


Technical Data:

A: - mm

A1: - mm

A2: 273 mm

A3: 285.7 mm

A4: 298.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0538.10330

Part Number
K0538.10330
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
L=Length
(mm)
C (Travel)
(mm)
L=Length
(inch)
Weight
(kg)

60.11 €

1 4 Days --273285.7298.4-330353131.20

Loading...

  1. 1

Basic information

Main material steel Version 1 full extension

This page is Telescopic slides, full extension, separable, load capacity up to 52 kg (K0538), part number K0538.10330.
You can find the detail information about specifications and dimensions on part number K0538.10330.

Variation of this product

Part Number
K0538.10356
K0538.10508
K0538.10533
K0538.10610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
L=Length
(mm)
C (Travel)
(mm)
L=Length
(inch)
Weight
(kg)

61.38 €

1 4 Days --298.4311.1323.8-356381141.3200

70.13 €

1 4 Days 238.1365.1450.9463.6476.3352.4508531201.9200

71.47 €

1 4 Days 250.8390.5476.2488.9501.6377.8533554211.9900

74.04 €

1 4 Days 288.9466.7552.4565.1577.8454610636242.2800

Tech Support