Scale tape, Steel self-adhesive (K1301) (K1301.00021010X6000)

Scale tape, Steel self-adhesive (K1301) K1301.00021010X6000

Product Details:

Manufacturer part number: K1301.00021010X6000

Brand: KIPP

Price: 33.64

Delivery time: 4 Days


Technical Data:

Version 1: horizontal

N=Zero point: left

B=Width: 10 mm

L=Length: 6000 mm

Form: A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1301.00021010X6000

Part Number
K1301.00021010X6000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 N=Zero point B=Width
(mm)
L=Length
(mm)
Form Weight
(kg)

33.64 €

1 4 Days horizontalleft106000A-

Loading...

  1. 1

Basic information

Main material steel Surface finish body painted Main colour white
Product type Scale Tape Division 1 mm S=Scaling both sides
H=Height(mm) 0.5 Item Scale Tape Kind of fastening self-adhesive

This page is Scale tape, Steel self-adhesive (K1301), part number K1301.00021010X6000.
You can find the detail information about specifications and dimensions on part number K1301.00021010X6000.

Variation of this product

Part Number
K1301.00021010X2000
K1301.00021010X3000
K1301.00021010X5000
K1301.00021013X0300
K1301.00021013X0500
K1301.00021013X1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1 N=Zero point B=Width
(mm)
L=Length
(mm)
Form Weight
(kg)

12.52 €

1 4 Days horizontalleft102000A0.0483

18.69 €

1 4 Days horizontalleft103000A0.0587

27.93 €

1 4 Days horizontalleft105000A-

2.67 €

1 4 Days horizontalleft13300A-

3.76 €

1 4 Days horizontalleft13500A-

6.90 €

1 4 Days horizontalleft131000A-

Tech Support