2-spoke handwheels, Aluminium, with fold-down cylinder grip, Form C with reamed hole and keyway (K1525) (K1525.16014205)

2-spoke handwheels, Aluminium, with fold-down cylinder grip, Form C with reamed hole and keyway (K1525) K1525.16014205

Product Details:

Manufacturer part number: K1525.16014205

Brand: KIPP

Price: 52.95

Delivery time: 4 Days


Technical Data:

Main colour: silver

A: 55 mm

B3: 5 mm

D1=Outside diameter: 160 mm

D2=Fastening hole: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1525.16014205

Part Number
K1525.16014205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour A
(mm)
B3
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D6
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
T
(mm)
D5 Weight
(kg)

52.95 €

1 4 Days silver5551601436262617.813720805716.3M80.8800

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body powder-coated Steel parts material steel
Form C Form-Type reamed hole with slot Grip Fold-away cylinder grip
Item 2-Spoke Handwheel

This page is 2-spoke handwheels, Aluminium, with fold-down cylinder grip, Form C with reamed hole and keyway (K1525), part number K1525.16014205.
You can find the detail information about specifications and dimensions on part number K1525.16014205.

Variation of this product

Part Number
K1525.12512204
K1525.12514105
K1525.12514205
K1525.16014105
K1525.16016105
K1525.16016205
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour A
(mm)
B3
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D6
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
T
(mm)
D5 Weight
(kg)

43.40 €

1 4 Days silver424125123119.92017.610518564913.8M60.4355

43.40 €

1 4 Days black425125143119.92017.610518564916.3M60.4355

43.40 €

1 4 Days silver425125143119.92017.610518564916.3M60.4355

52.95 €

1 4 Days black5551601436262617.813720805716.3M80.8800

52.95 €

1 4 Days black5551601636262617.813720805718.3M80.8800

52.95 €

1 4 Days silver5551601636262617.813720805718.3M80.8800

Tech Support