2-spoke handwheels, Aluminium, with fold-down cylinder grip, Form E with reamed hole (K1525) (K1525.125121)

2-spoke handwheels, Aluminium, with fold-down cylinder grip, Form E with reamed hole (K1525) K1525.125121

Product Details:

Manufacturer part number: K1525.125121

Brand: KIPP

Price: 41.75

Delivery time: 4 Days


Technical Data:

Main colour: black

A: 42 mm

D1=Outside diameter: 125 mm

D2=Fastening hole: 12 mm

D3: 31 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1525.125121

Part Number
K1525.125121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour A
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D6
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
D5 Weight
(kg)

41.75 €

1 4 Days black42125123119.92017.6105185649M60.4361

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body powder-coated Steel parts material steel
Form E Form-Type with reamed hole Grip Fold-away cylinder grip
Item 2-Spoke Handwheel

This page is 2-spoke handwheels, Aluminium, with fold-down cylinder grip, Form E with reamed hole (K1525), part number K1525.125121.
You can find the detail information about specifications and dimensions on part number K1525.125121.

Variation of this product

Part Number
K1525.125122
K1525.125141
K1525.125142
K1525.160141
K1525.160142
K1525.160161
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour A
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D6
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
D5 Weight
(kg)

41.75 €

1 4 Days silver42125123119.92017.6105185649M60.4355

41.75 €

1 4 Days black42125143119.92017.6105185649M60.4355

41.75 €

1 4 Days silver42125143119.92017.6105185649M60.4355

51.66 €

1 4 Days black551601436262617.8137208057M80.8800

51.66 €

1 4 Days silver551601436262617.8137208057M80.8800

51.66 €

1 4 Days black551601636262617.8137208057M80.8800

Tech Support