Manufacturer part number: K1523.125141
Brand: KIPP
Price: 18.61 €
Delivery time: 4 Days
Main colour: black
D1=Outside diameter: 125 mm
D2=Fastening hole: 14 mm
D3: 31 mm
H: 17.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1523.125141
Part Number
|
---|
K1523.125141 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | D1=Outside diameter (mm) | D2=Fastening hole (mm) | D3 (mm) | H (mm) | L1 (mm) | L3=height (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
18.61 € | 1 | 4 Days | black | 125 | 14 | 31 | 17.6 | 18 | 36 | 0.2320 |
Loading...
Main material | aluminium | Surface finish body | powder-coated | Form | E |
---|---|---|---|---|---|
Form-Type | with reamed hole | Grip | without grip | Item | 2-Spoke Handwheel |
This page is 2-spoke handwheels, Aluminium, without grip, Form E with reamed hole (K1523), part number K1523.125141.
You can find the detail information about specifications and dimensions on part number K1523.125141.
Configure
Basic Attributes
Type
Main colour
D1=Outside diameter(mm)
D2=Fastening hole(mm)
D3(mm)
H(mm)
L1(mm)
L3=height(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1523.125121 |
K1523.125122 |
K1523.125142 |
K1523.160141 |
K1523.160142 |
K1523.160161 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | D1=Outside diameter (mm) | D2=Fastening hole (mm) | D3 (mm) | H (mm) | L1 (mm) | L3=height (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
18.61 € | 1 | 4 Days | black | 125 | 12 | 31 | 17.6 | 18 | 36 | 0.2320 | ||
18.61 € | 1 | 4 Days | silver | 125 | 12 | 31 | 17.6 | 18 | 36 | 0.2320 | ||
18.61 € | 1 | 4 Days | silver | 125 | 14 | 31 | 17.6 | 18 | 36 | 0.2320 | ||
22.76 € | 1 | 4 Days | black | 160 | 14 | 36 | 19.4 | 20 | 40 | 0.4240 | ||
22.76 € | 1 | 4 Days | silver | 160 | 14 | 36 | 19.4 | 20 | 40 | 0.4240 | ||
22.76 € | 1 | 4 Days | black | 160 | 16 | 36 | 19.4 | 20 | 40 | 0.4240 |