Disc handwheels, Aluminium with revolving cylindrical grip, Form B with reamed hole, keyway and transverse bore (K1524) (K1524.125121046)

Disc handwheels, Aluminium with revolving cylindrical grip, Form B with reamed hole, keyway and transverse bore (K1524) K1524.125121046

Product Details:

Manufacturer part number: K1524.125121046

Brand: KIPP

Price: 26.30

Delivery time: 4 Days


Technical Data:

Main colour: black

A: 42 mm

B3: 4 mm

D1=Outside diameter: 125 mm

D2=Fastening hole: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1524.125121046

Part Number
K1524.125121046
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour A
(mm)
B3
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
T
(mm)
D5 Weight
(kg)

26.30 €

1 4 Days black424125123119.917.66.590.51854.53613.8M60.2980

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body powder-coated Steel parts material steel
Form B Form-Type reamed hole with slot, with transverse bore Grip Cylindrical revolving grip
Item 2-Spoke Handwheel D7 M6

This page is Disc handwheels, Aluminium with revolving cylindrical grip, Form B with reamed hole, keyway and transverse bore (K1524), part number K1524.125121046.
You can find the detail information about specifications and dimensions on part number K1524.125121046.

Variation of this product

Part Number
K1524.125122046
K1524.125141056
K1524.125142056
K1524.160141056
K1524.160142056
K1524.160161056
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour A
(mm)
B3
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
T
(mm)
D5 Weight
(kg)

26.30 €

1 4 Days silver424125123119.917.66.590.51854.53613.8M60.2980

26.30 €

1 4 Days black425125143119.917.66.590.51854.53616.3M60.2980

26.30 €

1 4 Days silver425125143119.917.66.590.51854.53616.3M60.2980

30.69 €

1 4 Days black555160143625.219.46.5116.52076.54016.3M80.5720

30.69 €

1 4 Days silver555160143625.219.46.5116.52076.54016.3M80.5720

30.69 €

1 4 Days black555160163625.219.48116.52076.54018.3M80.5720

Tech Support