Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1524.12512104 |
K1524.12512204 |
K1524.12514105 |
K1524.12514205 |
K1524.16014105 |
K1524.16014205 |
K1524.16016105 |
K1524.16016205 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | A (mm) | B3 (mm) | D1=Outside diameter (mm) | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | H (mm) | L (mm) | L1 (mm) | L2 (mm) | L3=height (mm) | T (mm) | D5 | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.30 € | 1 | 4 Days | black | 42 | 4 | 125 | 12 | 31 | 19.9 | 17.6 | 90.5 | 18 | 54.5 | 36 | 13.8 | M6 | 0.2980 | ||
25.30 € | 1 | 4 Days | silver | 42 | 4 | 125 | 12 | 31 | 19.9 | 17.6 | 90.5 | 18 | 54.5 | 36 | 13.8 | M6 | 0.2980 | ||
25.30 € | 1 | 4 Days | black | 42 | 5 | 125 | 14 | 31 | 19.9 | 17.6 | 90.5 | 18 | 54.5 | 36 | 16.3 | M6 | 0.2980 | ||
25.30 € | 1 | 4 Days | silver | 42 | 5 | 125 | 14 | 31 | 19.9 | 17.6 | 90.5 | 18 | 54.5 | 36 | 16.3 | M6 | 0.2980 | ||
29.66 € | 1 | 4 Days | black | 55 | 5 | 160 | 14 | 36 | 25.2 | 19.4 | 116.5 | 20 | 76.5 | 40 | 16.3 | M8 | 0.5720 | ||
29.66 € | 1 | 4 Days | silver | 55 | 5 | 160 | 14 | 36 | 25.2 | 19.4 | 116.5 | 20 | 76.5 | 40 | 16.3 | M8 | 0.5720 | ||
29.66 € | 1 | 4 Days | black | 55 | 5 | 160 | 16 | 36 | 25.2 | 19.4 | 116.5 | 20 | 76.5 | 40 | 18.3 | M8 | 0.5720 | ||
29.66 € | 1 | 4 Days | silver | 55 | 5 | 160 | 16 | 36 | 25.2 | 19.4 | 116.5 | 20 | 76.5 | 40 | 18.3 | M8 | 0.5720 |
Loading...
Main material | aluminium | Surface finish body | powder-coated | Steel parts material | steel |
---|---|---|---|---|---|
Form | C | Form-Type | reamed hole with slot | Grip | Cylindrical revolving grip |
Item | 2-Spoke Handwheel |
Configure
Basic Attributes
Main colour
A(mm)
B3(mm)
D1=Outside diameter(mm)
D2=Fastening hole(mm)
D3(mm)
D4(mm)
H(mm)
L(mm)
L1(mm)
L2(mm)
L3=height(mm)
T(mm)
D5
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes