2-spoke handwheels, Aluminium, without grip, Form B with reamed hole, keyway and transverse bore (K1523) (K1523.125122046)

2-spoke handwheels, Aluminium, without grip, Form B with reamed hole, keyway and transverse bore (K1523) K1523.125122046

Product Details:

Manufacturer part number: K1523.125122046

Brand: KIPP

Price: 21.25

Delivery time: 4 Days


Technical Data:

Main colour: silver

B3: 4 mm

D1=Outside diameter: 125 mm

D2=Fastening hole: 12 mm

D3: 31 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1523.125122046

Part Number
K1523.125122046
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour B3
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
H
(mm)
H2
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)
Weight
(kg)

21.25 €

1 4 Days silver4125123117.66.5183613.80.2320

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body powder-coated Form B
Form-Type reamed hole with slot, with transverse bore Grip without grip Item 2-Spoke Handwheel
D7 M6

This page is 2-spoke handwheels, Aluminium, without grip, Form B with reamed hole, keyway and transverse bore (K1523), part number K1523.125122046.
You can find the detail information about specifications and dimensions on part number K1523.125122046.

Variation of this product

Part Number
K1523.125121046
K1523.125141056
K1523.125142056
K1523.160141056
K1523.160142056
K1523.160161056
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour B3
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
H
(mm)
H2
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)
Weight
(kg)

21.25 €

1 4 Days black4125123117.66.5183613.80.2320

21.25 €

1 4 Days black5125143117.66.5183616.30.2320

21.25 €

1 4 Days silver5125143117.66.5183616.30.2320

25.10 €

1 4 Days black5160143619.46.5204016.30.4240

25.10 €

1 4 Days silver5160143619.46.5204016.30.4240

25.10 €

1 4 Days black5160163619.48204018.30.4240

Tech Support