Manufacturer part number: K1523.12512104
Brand: KIPP
Price: 20.26 €
Delivery time: 4 Days
Main colour: black
B3: 4 mm
D1=Outside diameter: 125 mm
D2=Fastening hole: 12 mm
D3: 31 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1523.12512104
Part Number
|
---|
K1523.12512104 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | B3 (mm) | D1=Outside diameter (mm) | D2=Fastening hole (mm) | D3 (mm) | H (mm) | L1 (mm) | L3=height (mm) | T (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.26 € | 1 | 4 Days | black | 4 | 125 | 12 | 31 | 17.6 | 18 | 36 | 13.8 | 0.2320 |
Loading...
Main material | aluminium | Surface finish body | powder-coated | Form | C |
---|---|---|---|---|---|
Form-Type | reamed hole with slot | Grip | without grip | Item | 2-Spoke Handwheel |
This page is 2-spoke handwheels, Aluminium, without grip, Form C with reamed hole and keyway (K1523), part number K1523.12512104.
You can find the detail information about specifications and dimensions on part number K1523.12512104.
Configure
Basic Attributes
Type
Main colour
B3(mm)
D1=Outside diameter(mm)
D2=Fastening hole(mm)
D3(mm)
H(mm)
L1(mm)
L3=height(mm)
T(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1523.12512204 |
K1523.12514105 |
K1523.12514205 |
K1523.16014105 |
K1523.16014205 |
K1523.16016105 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | B3 (mm) | D1=Outside diameter (mm) | D2=Fastening hole (mm) | D3 (mm) | H (mm) | L1 (mm) | L3=height (mm) | T (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.26 € | 1 | 4 Days | silver | 4 | 125 | 12 | 31 | 17.6 | 18 | 36 | 13.8 | 0.2320 | ||
20.26 € | 1 | 4 Days | black | 5 | 125 | 14 | 31 | 17.6 | 18 | 36 | 16.3 | 0.2320 | ||
20.26 € | 1 | 4 Days | silver | 5 | 125 | 14 | 31 | 17.6 | 18 | 36 | 16.3 | 0.2320 | ||
24.07 € | 1 | 4 Days | black | 5 | 160 | 14 | 36 | 19.4 | 20 | 40 | 16.3 | 0.4240 | ||
24.07 € | 1 | 4 Days | silver | 5 | 160 | 14 | 36 | 19.4 | 20 | 40 | 16.3 | 0.4240 | ||
24.07 € | 1 | 4 Days | black | 5 | 160 | 16 | 36 | 19.4 | 20 | 40 | 18.3 | 0.4240 |