Disc handwheels, Aluminium with fold-down cylindrical grip, Form A with reamed hole and transverse bore (K1522) (K1522.1001026)

Disc handwheels, Aluminium with fold-down cylindrical grip, Form A with reamed hole and transverse bore (K1522) K1522.1001026

Product Details:

Manufacturer part number: K1522.1001026

Brand: KIPP

Price: 38.97

Delivery time: 4 Days


Technical Data:

Main colour: silver

A: 33 mm

D1=Outside diameter: 100 mm

D2=Fastening hole: 10 mm

D3: 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1522.1001026

Part Number
K1522.1001026
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour A
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D6
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
D5 Weight
(kg)

38.97 €

1 4 Days silver331001028161617.45.592.51747.545M50.3600

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body powder-coated Component material Thermoplastic
Steel parts material steel Form A Form-Type reamed hole with tranverse bore
Grip Fold-away cylinder grip Item Handwheel D7 M6

This page is Disc handwheels, Aluminium with fold-down cylindrical grip, Form A with reamed hole and transverse bore (K1522), part number K1522.1001026.
You can find the detail information about specifications and dimensions on part number K1522.1001026.

Variation of this product

Part Number
K1522.1001016
K1522.1001216
K1522.1001226
K1522.1251216
K1522.1251226
K1522.1251416
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour A
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D6
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
D5 Weight
(kg)

38.97 €

1 4 Days black331001028161617.45.592.51747.545M50.3600

38.97 €

1 4 Days black331001228161617.46.592.51747.545M50.3600

38.97 €

1 4 Days silver331001228161617.46.592.51747.545M50.3600

41.80 €

1 4 Days black42125123119.92018.36.5105.51856.549M60.5780

41.80 €

1 4 Days silver42125123119.92018.36.5105.51856.549M60.5780

41.80 €

1 4 Days black42125143119.92018.36.5105.51856.549M60.5780

Tech Support