Manufacturer part number: K1522.100102036
Brand: KIPP
Price: 40.28 €
Delivery time: 4 Days
Main colour: silver
A: 33 mm
B3: 3 mm
D1=Outside diameter: 100 mm
D2=Fastening hole: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1522.100102036
Part Number
|
---|
K1522.100102036 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | A (mm) | B3 (mm) | D1=Outside diameter (mm) | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | D6 (mm) | H (mm) | H2 (mm) | L (mm) | L1 (mm) | L2 (mm) | L3=height (mm) | T (mm) | D5 | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.28 € | 1 | 4 Days | silver | 33 | 3 | 100 | 10 | 28 | 16 | 16 | 17.4 | 5.5 | 92.5 | 17 | 47.5 | 45 | 11.4 | M5 | 0.3600 |
Loading...
Main material | aluminium | Surface finish body | powder-coated | Component material | Thermoplastic |
---|---|---|---|---|---|
Steel parts material | steel | Form | B | Form-Type | reamed hole with slot, with transverse bore |
Grip | Fold-away cylinder grip | Item | Handwheel | D7 | M6 |
This page is Disc handwheels, Aluminium with fold-down cylindrical grip, Form B with reamed hole, keyway and transverse bore (K1522), part number K1522.100102036.
You can find the detail information about specifications and dimensions on part number K1522.100102036.
Configure
Basic Attributes
Type
Main colour
A(mm)
B3(mm)
D1=Outside diameter(mm)
D2=Fastening hole(mm)
D3(mm)
D4(mm)
D6(mm)
H(mm)
H2(mm)
L(mm)
L1(mm)
L2(mm)
L3=height(mm)
T(mm)
D5
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1522.100101036 |
K1522.100121046 |
K1522.100122046 |
K1522.125121046 |
K1522.125122046 |
K1522.125141056 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | A (mm) | B3 (mm) | D1=Outside diameter (mm) | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | D6 (mm) | H (mm) | H2 (mm) | L (mm) | L1 (mm) | L2 (mm) | L3=height (mm) | T (mm) | D5 | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.28 € | 1 | 4 Days | black | 33 | 3 | 100 | 10 | 28 | 16 | 16 | 17.4 | 5.5 | 92.5 | 17 | 47.5 | 45 | 11.4 | M5 | 0.3600 | ||
40.28 € | 1 | 4 Days | black | 33 | 4 | 100 | 12 | 28 | 16 | 16 | 17.4 | 6.5 | 92.5 | 17 | 47.5 | 45 | 13.8 | M5 | 0.3600 | ||
40.28 € | 1 | 4 Days | silver | 33 | 4 | 100 | 12 | 28 | 16 | 16 | 17.4 | 6.5 | 92.5 | 17 | 47.5 | 45 | 13.8 | M5 | 0.3600 | ||
43.14 € | 1 | 4 Days | black | 42 | 4 | 125 | 12 | 31 | 19.9 | 20 | 18.3 | 6.5 | 105.5 | 18 | 56.5 | 49 | 13.8 | M6 | 0.5780 | ||
43.14 € | 1 | 4 Days | silver | 42 | 4 | 125 | 12 | 31 | 19.9 | 20 | 18.3 | 6.5 | 105.5 | 18 | 56.5 | 49 | 13.8 | M6 | 0.5780 | ||
43.14 € | 1 | 4 Days | black | 42 | 5 | 125 | 14 | 31 | 19.9 | 20 | 18.3 | 6.5 | 105.5 | 18 | 56.5 | 49 | 16.3 | M6 | 0.5780 |