Manufacturer part number: K1522.125141
Brand: KIPP
Price: 41.11 €
Delivery time: 4 Days
Main colour: black
A: 42 mm
D1=Outside diameter: 125 mm
D2=Fastening hole: 14 mm
D3: 31 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1522.125141
Part Number
|
---|
K1522.125141 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | A (mm) | D1=Outside diameter (mm) | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | D6 (mm) | H (mm) | L (mm) | L1 (mm) | L2 (mm) | L3=height (mm) | D5 | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.11 € | 1 | 4 Days | black | 42 | 125 | 14 | 31 | 19.9 | 20 | 18.3 | 105.5 | 18 | 56.5 | 49 | M6 | 0.5780 |
Loading...
Main material | aluminium | Surface finish body | powder-coated | Component material | Thermoplastic |
---|---|---|---|---|---|
Steel parts material | steel | Form | E | Form-Type | with reamed hole |
Grip | Fold-away cylinder grip | Item | Handwheel |
This page is Disc handwheels, Aluminium with fold-down cylindrical grip, Form E with reamed hole (K1522), part number K1522.125141.
You can find the detail information about specifications and dimensions on part number K1522.125141.
Configure
Basic Attributes
Type
Main colour
A(mm)
D1=Outside diameter(mm)
D2=Fastening hole(mm)
D3(mm)
D4(mm)
D6(mm)
H(mm)
L(mm)
L1(mm)
L2(mm)
L3=height(mm)
D5
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1522.100102 |
K1522.100121 |
K1522.100122 |
K1522.125121 |
K1522.125122 |
K1522.125142 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | A (mm) | D1=Outside diameter (mm) | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | D6 (mm) | H (mm) | L (mm) | L1 (mm) | L2 (mm) | L3=height (mm) | D5 | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.16 € | 1 | 4 Days | silver | 33 | 100 | 10 | 28 | 16 | 16 | 17.4 | 92.5 | 17 | 47.5 | 45 | M5 | 0.3600 | ||
38.16 € | 1 | 4 Days | black | 33 | 100 | 12 | 28 | 16 | 16 | 17.4 | 92.5 | 17 | 47.5 | 45 | M5 | 0.3600 | ||
38.16 € | 1 | 4 Days | silver | 33 | 100 | 12 | 28 | 16 | 16 | 17.4 | 92.5 | 17 | 47.5 | 45 | M5 | 0.3600 | ||
41.11 € | 1 | 4 Days | black | 42 | 125 | 12 | 31 | 19.9 | 20 | 18.3 | 105.5 | 18 | 56.5 | 49 | M6 | 0.5780 | ||
41.11 € | 1 | 4 Days | silver | 42 | 125 | 12 | 31 | 19.9 | 20 | 18.3 | 105.5 | 18 | 56.5 | 49 | M6 | 0.5780 | ||
41.11 € | 1 | 4 Days | silver | 42 | 125 | 14 | 31 | 19.9 | 20 | 18.3 | 105.5 | 18 | 56.5 | 49 | M6 | 0.5780 |