Disc handwheels, Aluminium with revolving cylindrical grip, Form B with reamed hole, keyway and transverse bore (K1521) (K1521.080102036)

Disc handwheels, Aluminium with revolving cylindrical grip, Form B with reamed hole, keyway and transverse bore (K1521) K1521.080102036

Product Details:

Manufacturer part number: K1521.080102036

Brand: KIPP

Price: 20.23

Delivery time: 4 Days


Technical Data:

Main colour: silver

A: 27 mm

B3: 3 mm

D1=Outside diameter: 80 mm

D2=Fastening hole: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1521.080102036

Part Number
K1521.080102036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour A
(mm)
B3
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
T
(mm)
D5 Weight
(kg)

20.23 €

1 4 Days silver27380102613.916.65.56816392911.4M40.1500

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body powder-coated Component material Thermoplastic
Steel parts material steel Form B Form-Type reamed hole with slot, with transverse bore
Grip Cylindrical revolving grip Item Handwheel D7 M6

This page is Disc handwheels, Aluminium with revolving cylindrical grip, Form B with reamed hole, keyway and transverse bore (K1521), part number K1521.080102036.
You can find the detail information about specifications and dimensions on part number K1521.080102036.

Variation of this product

Part Number
K1521.080101036
K1521.080121046
K1521.080122046
K1521.100101036
K1521.100102036
K1521.100121046
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour A
(mm)
B3
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
T
(mm)
D5 Weight
(kg)

20.23 €

1 4 Days black27380102613.916.65.56816392911.4M40.1500

20.23 €

1 4 Days black27480122613.916.66.56816392913.8M40.1500

20.23 €

1 4 Days silver27480122613.916.66.56816392913.8M40.1500

22.54 €

1 4 Days black33310010281617.55.58117483311.4M50.254

22.54 €

1 4 Days silver33310010281617.55.58117483311.4M50.254

22.54 €

1 4 Days black33410012281617.56.58117483313.8M50.254

Tech Support