Disc handwheels, Aluminium with revolving cylindrical grip, Form C with reamed hole and keyway (K1521) (K1521.10010103)

Disc handwheels, Aluminium with revolving cylindrical grip, Form C with reamed hole and keyway (K1521) K1521.10010103

Product Details:

Manufacturer part number: K1521.10010103

Brand: KIPP

Price: 21.85

Delivery time: 4 Days


Technical Data:

Main colour: black

A: 33 mm

B3: 3 mm

D1=Outside diameter: 100 mm

D2=Fastening hole: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1521.10010103

Part Number
K1521.10010103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour A
(mm)
B3
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
T
(mm)
D5 Weight
(kg)

21.85 €

1 4 Days black33310010281617.58117483311.4M50.254

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body powder-coated Component material Thermoplastic
Steel parts material steel Form C Form-Type reamed hole with slot
Grip Cylindrical revolving grip Item Handwheel

This page is Disc handwheels, Aluminium with revolving cylindrical grip, Form C with reamed hole and keyway (K1521), part number K1521.10010103.
You can find the detail information about specifications and dimensions on part number K1521.10010103.

Variation of this product

Part Number
K1521.08010203
K1521.08012104
K1521.08012204
K1521.10010203
K1521.10012104
K1521.10012204
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour A
(mm)
B3
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
T
(mm)
D5 Weight
(kg)

19.54 €

1 4 Days silver27380102613.916.66816392911.4M40.1500

19.54 €

1 4 Days black27480122613.916.66816392913.8M40.1500

19.54 €

1 4 Days silver27480122613.916.66816392913.8M40.1500

21.85 €

1 4 Days silver33310010281617.58117483311.4M50.254

21.85 €

1 4 Days black33410012281617.58117483313.8M50.254

21.85 €

1 4 Days silver33410012281617.58117483313.8M50.254

Tech Support