Disc handwheels, Aluminium with revolving cylindrical grip, Form E with reamed hole (K1521) (K1521.125141)

Disc handwheels, Aluminium with revolving cylindrical grip, Form E with reamed hole (K1521) K1521.125141

Product Details:

Manufacturer part number: K1521.125141

Brand: KIPP

Price: 23.32

Delivery time: 4 Days


Technical Data:

Main colour: black

A: 42 mm

D1=Outside diameter: 125 mm

D2=Fastening hole: 14 mm

D3: 31 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1521.125141

Part Number
K1521.125141
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour A
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
D5 Weight
(kg)

23.32 €

1 4 Days black42125143119.918.396186036M60.4150

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body powder-coated Component material Thermoplastic
Steel parts material steel Form E Form-Type with reamed hole
Grip Cylindrical revolving grip Item Handwheel

This page is Disc handwheels, Aluminium with revolving cylindrical grip, Form E with reamed hole (K1521), part number K1521.125141.
You can find the detail information about specifications and dimensions on part number K1521.125141.

Variation of this product

Part Number
K1521.080102
K1521.080121
K1521.080122
K1521.100101
K1521.100102
K1521.125142
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour A
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
D5 Weight
(kg)

18.24 €

1 4 Days silver2780102613.916.668163929M40.1500

18.24 €

1 4 Days black2780122613.916.668163929M40.1500

18.24 €

1 4 Days silver2780122613.916.668163929M40.1500

20.56 €

1 4 Days black3310010281617.581174833M50.254

20.56 €

1 4 Days silver3310010281617.581174833M50.254

23.32 €

1 4 Days silver42125143119.918.396186036M60.4150

Tech Support