Manufacturer part number: K1520.0801016
Brand: KIPP
Price: 14.39 €
Delivery time: 4 Days
Main colour: black
D1=Outside diameter: 80 mm
D2=Fastening hole: 10 mm
D3: 26 mm
H: 16.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1520.0801016
Part Number
|
---|
K1520.0801016 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | D1=Outside diameter (mm) | D2=Fastening hole (mm) | D3 (mm) | H (mm) | H2 (mm) | L1 (mm) | L3=height (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.39 € | 1 | 4 Days | black | 80 | 10 | 26 | 16.6 | 5.5 | 16 | 29 | 0.1300 |
Loading...
Main material | aluminium | Surface finish body | powder-coated | Form | A |
---|---|---|---|---|---|
Form-Type | reamed hole with tranverse bore | Grip | without grip | Item | Handwheel |
D7 | M6 |
This page is Disc handwheels, Aluminium, without grip, Form A with reamed hole and transverse bore (K1520), part number K1520.0801016.
You can find the detail information about specifications and dimensions on part number K1520.0801016.
Configure
Basic Attributes
Type
Main colour
D1=Outside diameter(mm)
D2=Fastening hole(mm)
D3(mm)
H(mm)
H2(mm)
L1(mm)
L3=height(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1520.0801026 |
K1520.0801216 |
K1520.0801226 |
K1520.1001016 |
K1520.1001026 |
K1520.1001216 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | D1=Outside diameter (mm) | D2=Fastening hole (mm) | D3 (mm) | H (mm) | H2 (mm) | L1 (mm) | L3=height (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.39 € | 1 | 4 Days | silver | 80 | 10 | 26 | 16.6 | 5.5 | 16 | 29 | 0.1300 | ||
14.39 € | 1 | 4 Days | black | 80 | 12 | 26 | 16.6 | 6.5 | 16 | 29 | 0.1300 | ||
14.39 € | 1 | 4 Days | silver | 80 | 12 | 26 | 16.6 | 6.5 | 16 | 29 | 0.1300 | ||
16.30 € | 1 | 4 Days | black | 100 | 10 | 28 | 17.5 | 5.5 | 17 | 33 | 0.2210 | ||
16.30 € | 1 | 4 Days | silver | 100 | 10 | 28 | 17.5 | 5.5 | 17 | 33 | 0.2210 | ||
16.30 € | 1 | 4 Days | black | 100 | 12 | 28 | 17.5 | 6.5 | 17 | 33 | 0.2210 |