Disc handwheels, Aluminium, without grip, Form B with reamed hole, keyway and transverse bore (K1520) (K1520.080102036)

Disc handwheels, Aluminium, without grip, Form B with reamed hole, keyway and transverse bore (K1520) K1520.080102036

Product Details:

Manufacturer part number: K1520.080102036

Brand: KIPP

Price: 15.69

Delivery time: 4 Days


Technical Data:

Main colour: silver

B3: 3 mm

D1=Outside diameter: 80 mm

D2=Fastening hole: 10 mm

D3: 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1520.080102036

Part Number
K1520.080102036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour B3
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
H
(mm)
H2
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)
Weight
(kg)

15.69 €

1 4 Days silver380102616.65.5162911.40.1300

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body powder-coated Form B
Form-Type reamed hole with slot, with transverse bore Grip without grip Item Handwheel
D7 M6

This page is Disc handwheels, Aluminium, without grip, Form B with reamed hole, keyway and transverse bore (K1520), part number K1520.080102036.
You can find the detail information about specifications and dimensions on part number K1520.080102036.

Variation of this product

Part Number
K1520.080101036
K1520.080121046
K1520.080122046
K1520.100101036
K1520.100102036
K1520.100121046
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour B3
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
H
(mm)
H2
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)
Weight
(kg)

15.69 €

1 4 Days black380102616.65.5162911.40.1300

15.69 €

1 4 Days black480122616.66.5162913.80.1300

15.69 €

1 4 Days silver480122616.66.5162913.80.1300

17.58 €

1 4 Days black3100102817.55.5173311.40.2210

17.58 €

1 4 Days silver3100102817.55.5173311.40.2210

17.58 €

1 4 Days black4100122817.56.5173313.80.2210

Tech Support