Manufacturer part number: K1520.080101
Brand: KIPP
Price: 13.56 €
Delivery time: 4 Days
Main colour: black
D1=Outside diameter: 80 mm
D2=Fastening hole: 10 mm
D3: 26 mm
H: 16.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1520.080101
Part Number
|
---|
K1520.080101 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | D1=Outside diameter (mm) | D2=Fastening hole (mm) | D3 (mm) | H (mm) | L1 (mm) | L3=height (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
13.56 € | 1 | 4 Days | black | 80 | 10 | 26 | 16.6 | 16 | 29 | 0.1300 |
Loading...
Main material | aluminium | Surface finish body | powder-coated | Form | E |
---|---|---|---|---|---|
Form-Type | with reamed hole | Grip | without grip | Item | Handwheel |
This page is Disc handwheels, Aluminium, without grip, Form E with reamed hole (K1520), part number K1520.080101.
You can find the detail information about specifications and dimensions on part number K1520.080101.
Configure
Basic Attributes
Type
Main colour
D1=Outside diameter(mm)
D2=Fastening hole(mm)
D3(mm)
H(mm)
L1(mm)
L3=height(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1520.080102 |
K1520.080121 |
K1520.080122 |
K1520.100101 |
K1520.100102 |
K1520.100121 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | D1=Outside diameter (mm) | D2=Fastening hole (mm) | D3 (mm) | H (mm) | L1 (mm) | L3=height (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
13.56 € | 1 | 4 Days | silver | 80 | 10 | 26 | 16.6 | 16 | 29 | 0.1300 | ||
13.56 € | 1 | 4 Days | black | 80 | 12 | 26 | 16.6 | 16 | 29 | 0.1300 | ||
13.56 € | 1 | 4 Days | silver | 80 | 12 | 26 | 16.6 | 16 | 29 | 0.1300 | ||
15.46 € | 1 | 4 Days | black | 100 | 10 | 28 | 17.5 | 17 | 33 | 0.2210 | ||
15.46 € | 1 | 4 Days | silver | 100 | 10 | 28 | 17.5 | 17 | 33 | 0.2210 | ||
15.46 € | 1 | 4 Days | black | 100 | 12 | 28 | 17.5 | 17 | 33 | 0.2210 |