End washers (K1365) (K1365.05)

End washers (K1365) K1365.05

Product Details:

Manufacturer part number: K1365.05

Brand: KIPP

Price: 11.53

Delivery time: 4 Days


Technical Data:

D2: 13.5 mm

D3: 18 mm

D4: 8 mm

D5: 5.2 mm

H: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1365.05

Part Number
K1365.05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
H
(mm)
H1
(mm)
H2
(mm)
R2
(mm)
R3
(mm)
for Screws

11.53 €

1 4 Days 13.51885.263.50.71.50.6M5

Loading...

  1. 1

Basic information

Main material stainless steel Steel code 1.4404

This page is End washers (K1365), part number K1365.05.
You can find the detail information about specifications and dimensions on part number K1365.05.

Variation of this product

Part Number
K1365.06
K1365.10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
H
(mm)
H1
(mm)
H2
(mm)
R2
(mm)
R3
(mm)
for Screws

11.95 €

1 4 Days 15.722.3106.284.80.71.50.75M6

13.78 €

1 4 Days 24.3351610.2127121.2M10

Tech Support