Pull handles for Hygienic USIT® sealing and shim washer (K1364)

Pull handles for Hygienic USIT® sealing and shim washer (K1364)
· Particularly suitable for the hygienic sector

· High-gloss polished surface (Ra 0.8 µm) ensures easy cleaning

· Perfect sealing in combination with the disc (K1326)

· Material: stainless steel 1.4404, very good corrosion resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1364.12005
K1364.12006
K1364.12008
K1364.12010
K1364.20005
K1364.20006
K1364.20010
K1364.30005
K1364.30008
K1364.30010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Fastening hole L=Length
(mm)
A=T-slot
(mm)
B
(mm)
H
(mm)
R
(mm)
R1
(mm)
T
(mm)

62.56 €

1 4 Days M5131.812011.866.80.51312.5

65.39 €

1 4 Days M6134.212014.269.20.551615

70.99 €

1 4 Days M813812018730.61920

78.81 €

1 4 Days M10142.312022.377.30.7523.525

65.26 €

1 4 Days M5211.820011.866.80.51312.5

69.12 €

1 4 Days M6214.220014.269.20.551615

87.39 €

1 4 Days M10222.320022.377.30.7523.525

68.53 €

1 4 Days M5311.830011.866.80.51312.5

83.79 €

1 4 Days M831830018730.61920

98.03 €

1 4 Days M10322.330022.377.30.7523.525

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4404 Version 1 Hygienic USIT®

Tech Support