Hinges sheet Steel or sheet Stainless Steel (K1082) (K1082.04301515)

Hinges sheet Steel or sheet Stainless Steel (K1082) K1082.04301515

Product Details:

Manufacturer part number: K1082.04301515

Brand: KIPP

Price: 3.63

Delivery time: 4 Days


Technical Data:

B=Width: 60 mm

Main material: Steel

Form: B

A=Length: 60 mm

A1: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1082.04301515

Part Number
K1082.04301515
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
Main material Form A=Length
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B2
(mm)
B3
(mm)
D
(mm)
S
(mm)

3.63 €

1 4 Days 60SteelB6015158822.57.54.51.5

Loading...

  1. 1

Basic information

Surface finish body galvanized Product type Hinge

This page is Hinges sheet Steel or sheet Stainless Steel (K1082), part number K1082.04301515.
You can find the detail information about specifications and dimensions on part number K1082.04301515.

Variation of this product

Part Number
K1082.04201212
K1082.104201212
K1082.104251414
K1082.104301515
K1082.105401515
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
Main material Form A=Length
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B2
(mm)
B3
(mm)
D
(mm)
S
(mm)

2.24 €

1 4 Days 40SteelA408.58.5--257.541

3.93 €

1 4 Days 40Stainless steel A2A408.58.5--257.541

5.03 €

1 4 Days 50Stainless steel A2B501111881874.51.25

5.45 €

1 4 Days 60Stainless steel A2B6015158822.57.54.51.5

8.00 €

1 4 Days 80Stainless steel A2B8025.325.3121230105.21.5

Tech Support