Hinges Stainless Steel (K1085) (K1085.062515151)

Hinges Stainless Steel (K1085) K1085.062515151

Product Details:

Manufacturer part number: K1085.062515151

Brand: KIPP

Price: 17.39

Delivery time: 4 Days


Technical Data:

B=Width: 50 mm

Main material: Stainless steel A2

Steel code: 1.4301

Surface finish body: blasted

A=Length: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1085.062515151

Part Number
K1085.062515151
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
Main material Steel code Surface finish body A=Length
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B2
(mm)
D1
(mm)
H
(mm)
H1
(mm)
F1
(N)
F2
(N)

17.39 €

1 4 Days 50Stainless steel A21.4301blasted5015152525306.56121100900

Loading...

  1. 1

Basic information

Product type Hinge

This page is Hinges Stainless Steel (K1085), part number K1085.062515151.
You can find the detail information about specifications and dimensions on part number K1085.062515151.

Variation of this product

Part Number
K1085.052013130
K1085.052013131
K1085.062515150
K1085.083018180
K1085.083018181
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
Main material Steel code Surface finish body A=Length
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B2
(mm)
D1
(mm)
H
(mm)
H1
(mm)
F1
(N)
F2
(N)

19.50 €

1 4 Days 39Stainless steel A21.4301polished3912.512.519.519.5255.549800600

14.82 €

1 4 Days 39Stainless steel A21.4301blasted3912.512.519.519.5255.549800600

21.57 €

1 4 Days 50Stainless steel A21.4301polished5015152525306.56121100900

32.98 €

1 4 Days 60Stainless steel A41.4401polished6018183030368.581520001500

32.98 €

1 4 Days 60Stainless steel A41.4401brushed6018183030368.581520001500

Tech Support