UNILOCK 5-axis reducer adapter system size 138 mm (K1422)

UNILOCK 5-axis reducer adapter system size 138 mm (K1422)
· For clamping and positioning heavy workpieces

· Freely accessible without protruding edges

· Hardened and ground contact faces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1422.0501241080

Part Number
K1422.0501241080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

760.15 €

1 4 Days

Loading...

  1. 1

Basic information

Form A Size System size 138 mm D1(mm) 25
D2(mm) 80 H=Height(mm) 50 D=Diameter(mm) ⌀138
Thread M24

This page is UNILOCK 5-axis reducer adapter system size 138 mm (K1422), part number K1422.0501241080.
You can find the detail information about specifications and dimensions on part number K1422.0501241080.

Tech Support