Tube clamps, swivel half Aluminium, with sunken teeth (K0486) (K0486.512)

Tube clamps, swivel half Aluminium, with sunken teeth (K0486) K0486.512

Product Details:

Manufacturer part number: K0486.512

Brand: KIPP

Price: 14.62

Delivery time: 4 Days


Technical Data:

S: M6

A=Internal diameter: 12.1 mm

C: 10.5 mm

D: 7.5 mm

E: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0486.512

Part Number
K0486.512
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
S A=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(kN)
G
(mm)
H
(mm)
K
(mm)
L
(mm)
Mb
(Nm)
Mv
(Nm)
P
(mm)
Weight
(kg)

14.62 €

1 4 Days M612.110.57.5302.726275664.53815210.0620

Loading...

  1. 1

Basic information

Version 1 joint block Version 2 for round tubes Item Tube Clamp
Main material aluminium Component material steel Surface finish component galvanised
Product type with internal toothing PL Edelstahl false RoHS true

This page is Tube clamps, swivel half Aluminium, with sunken teeth (K0486), part number K0486.512.
You can find the detail information about specifications and dimensions on part number K0486.512.

Variation of this product

Part Number
K0486.514
K0486.516
K0486.518
K0486.520
K0486.525
K0486.530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
S A=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(kN)
G
(mm)
H
(mm)
K
(mm)
L
(mm)
Mb
(Nm)
Mv
(Nm)
P
(mm)
Weight
(kg)

14.62 €

1 4 Days M614.110.57.5302.726275664.53815210.0572

14.62 €

1 4 Days M616.110.57.5302.726275664.53815210.0560

14.62 €

1 4 Days M618.110.57.5302.726275664.53815210.0520

15.46 €

1 4 Days M8201694064043859313385330.1690

15.46 €

1 4 Days M825.11694064043859313385330.1500

15.46 €

1 4 Days M830.11694064043859313385330.1310

Tech Support