Tube clamps swivel half, sunken teeth, Plastic (K0486) (K0486.18)

Tube clamps swivel half, sunken teeth, Plastic (K0486) K0486.18

Product Details:

Manufacturer part number: K0486.18

Brand: KIPP

Price: 1.82

Delivery time: 4 Days


Technical Data:

S: M6x18

T: M6-DIN 985

A=Internal diameter: 18 mm

C: 9.7 mm

D: 6.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0486.18

Part Number
K0486.18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
S T A=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
K
(mm)
L
(mm)
N
(mm)
P
(mm)
Weight
(kg)

1.82 €

1 4 Days M6x18M6-DIN 985189.76.130252527.51461.55.7210.0236

Loading...

  1. 1

Basic information

Version 1 joint block Version 2 for round tubes Item Tube Clamp
Main material Thermoplastic Component material steel Surface finish component galvanised
Product type with internal toothing RoHS true

This page is Tube clamps swivel half, sunken teeth, Plastic (K0486), part number K0486.18.
You can find the detail information about specifications and dimensions on part number K0486.18.

Variation of this product

Part Number
K0486.30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
S T A=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
K
(mm)
L
(mm)
N
(mm)
P
(mm)
Weight
(kg)

3.65 €

1 4 Days M8x25M8-DIN 9853016.58.14540404322.595.56.528.50.0711

Tech Support