Tube clamps, swivel half Aluminium, with sunken teeth (K0484) (Part Numbers - CAD Download)

Tube clamps, swivel half Aluminium, with sunken teeth (K0484)
· Construction element for assembling profiles and systems

· Application sectors: machine construction, safety equipment, housings, structures

· Can be combined with tube clamp joints with external toothing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0484.512
K0484.514
K0484.516
K0484.518
K0484.520
K0484.525
K0484.530
K0484.540
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
S A=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(kN)
G
(mm)
H
(mm)
K
(mm)
L
(mm)
M
(mm)
Mb
(Nm)
Mv
(Nm)
P
(mm)
Weight
(kg)

14.62 €

1 4 Days M612.110.57.5263.629.425305744289210.0620

14.62 €

1 4 Days M614.110.57.5263.629.425305744289210.0590

14.62 €

1 4 Days M616.110.57.5263.629.425305744289210.0560

14.62 €

1 4 Days M618.110.57.5263.629.425305744289210.0520

15.46 €

1 4 Days M820169404.940455093739194330.1980

15.46 €

1 4 Days M825.1169404.940455093739194330.1790

15.46 €

1 4 Days M830.1169404.940455093739194330.1500

25.82 €

1 4 Days M1040.22211566566068128100267181480.4100

Loading...

  1. 1

Basic information

Version 1 joint block Version 2 for round tubes Item Tube Clamp
Main material aluminium Component material steel Surface finish component galvanised
Product type with internal toothing PL Edelstahl false RoHS true

Tech Support