Torque wrench for 5-axis module clamping system (K1488)

Torque wrench for 5-axis module clamping system (K1488)
Material:
Steel.
Version:
Surface: hard chromed
Sample order:
K1488.01

Functional principle:
Operating principle of torque wrench handles
To unlock, pull handle back approximately 8 mm.
Continue to turn handle up to the desired torque.
Then turn the handle back a bit to lock it.
Suitable for:
5-axis module clamping system 80
5-axis module clamping system 50
5-axis module clamping system 138

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1488.01

Part Number
K1488.01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

522.10 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Steel Surface finish body hard chromed Surface finish component plastic cover
Torque(Nm) 4 - 40 Version 1 Set Version 2 with scale
Item Torque Wrench Weight(kg) 3.9200 Product type revolving grip
RoHS true

This page is Torque wrench for 5-axis module clamping system (K1488), part number K1488.01.
You can find the detail information about specifications and dimensions on part number K1488.01.

Tech Support