Manufacturer part number: K2029.3015
Brand: KIPP
Price: 1.28 €
Delivery time: 4 Days
B: 15 mm
A: 30 mm
L=Length: 22 mm
Weight: 0.0160 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2029.3015
Main material | Polythene | Main colour | black | Version 2 | for square tubes |
---|---|---|---|---|---|
Item | Protective Cap | Form | B | Form definition | rectangular |
H=Height(mm) | 2 | PL Edelstahl | false | RoHS | true |
This page is Protective caps, Plastic for square tubes, Form B, rectangular (K2029), part number K2029.3015.
You can find the detail information about specifications and dimensions on part number K2029.3015.
Part Number |
---|
K2029.4020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | A (mm) | L=Length (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|
0.84 € | 1 | 4 Days | 20 | 40 | 8 | 0.0190 |