Protective caps, Plastic for round tubes (K2028) (K2028.06)

Protective caps, Plastic for round tubes (K2028) K2028.06

Product Details:

Manufacturer part number: K2028.06

Brand: KIPP

Price: 0.14

Delivery time: 4 Days


Technical Data:

D=Diameter: 5.8-6.2 mm

L=Length: 10 mm

Weight: 0.0050 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2028.06

Part Number
K2028.06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Diameter
(mm)
L=Length
(mm)
Weight
(kg)

0.14 €

1 4 Days 5.8-6.2100.0050

Loading...

  1. 1

Basic information

Main material PVC Main colour black Version 2 for round tubes
Item Protective Cap PL Edelstahl false RoHS true

This page is Protective caps, Plastic for round tubes (K2028), part number K2028.06.
You can find the detail information about specifications and dimensions on part number K2028.06.

Variation of this product

Part Number
K2028.08
K2028.10
K2028.12
K2028.16
K2028.18
K2028.19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Diameter
(mm)
L=Length
(mm)
Weight
(kg)

0.21 €

1 4 Days 7.9-8.5110.0070

0.23 €

1 4 Days 9.8-10.2130.0080

0.25 €

1 4 Days 11.8-12.8150.0090

0.28 €

1 4 Days 15.5-16.522.50.0110

0.29 €

1 4 Days 17.8-18.8210.0110

0.37 €

1 4 Days 18.8-19.4220.0120

Tech Support