Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1935.05080516 |
K1935.06090618 |
K1935.08120820 |
K1935.10141025 |
K1935.12161229 |
K1935.16211638 |
K1935.20252045 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | D1 (mm) | D2=Thread | D3 (mm) | L (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | C (mm) | D (mm) | F static (kN) | R1 (mm) | W (°) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.75 € | 1 | 4 Days | 16 | 5 | M5 | 18 | 29.5 | 20.5 | 21.5 | 10.5 | 0.5 | 8 | 13 | 8 | 8.5 | 6.5 | 0.0293 | ||
22.23 € | 1 | 4 Days | 18 | 6 | M6 | 20 | 33.5 | 22.9 | 25 | 11.5 | 0.5 | 9 | 15 | 9 | 9 | 7 | 0.0432 | ||
24.05 € | 1 | 4 Days | 20 | 8 | M8 | 24 | 41 | 24.9 | 31.5 | 13.5 | 1 | 12 | 17 | 14.5 | 10.5 | 8 | 0.0656 | ||
25.77 € | 1 | 4 Days | 25 | 10 | M10 | 28 | 49.5 | 30.3 | 38 | 16 | 1 | 14 | 21 | 19.5 | 12.5 | 8 | 0.1180 | ||
31.02 € | 1 | 4 Days | 29 | 12 | M12 | 32 | 57.5 | 34.3 | 44 | 18 | 1.5 | 16 | 25 | 23.5 | 15 | 8 | 0.1870 | ||
54.89 € | 1 | 4 Days | 38 | 16 | M16 | 42 | 76.5 | 43.3 | 58 | 23.5 | 1.5 | 21 | 30 | 32 | 20 | 99 | 0.3918 | ||
99.71 € | 1 | 4 Days | 45 | 20 | M20 | 50 | 90.5 | 51.9 | 68 | 29.5 | - | 25 | 38 | 43 | 22.5 | 99 | 0.6760 |
Loading...
Main material | Stainless steel | Version 1 | for rod ends | Item | Clevis Joint |
---|---|---|---|---|---|
PL Edelstahl | true | RoHS | true |
Configure
Basic Attributes
B(mm)
D1(mm)
D2=Thread
D3(mm)
L(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
C(mm)
D(mm)
F static(kN)
R1(mm)
W(°)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes