Roller chains, steel, for chain clamp sets (K1655) (K1655.400250)

Roller chains, steel, for chain clamp sets (K1655) K1655.400250

Product Details:

Manufacturer part number: K1655.400250

Brand: KIPP

Price: 23.30

Delivery time: 4 Days


Technical Data:

B=Width: 33 mm

B1: 25 mm

L=Length: 250 mm

L1: 229 mm

P: 25.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1655.400250

Part Number
K1655.400250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
L=Length
(mm)
L1
(mm)
P
(mm)
Weight
(kg)
Clamping force max.
(kN)
G
(mm)

23.30 €

1 4 Days 332525022925.40.62204021

Loading...

  1. 1

Basic information

Main material Steel Version 1 single Item Roller Chain
DIN DIN 8187 PL Edelstahl false RoHS true

This page is Roller chains, steel, for chain clamp sets (K1655), part number K1655.400250.
You can find the detail information about specifications and dimensions on part number K1655.400250.

Variation of this product

Part Number
K1655.150250
K1655.150500
K1655.151000
K1655.400125
K1655.400500
K1655.401000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
B1
(mm)
L=Length
(mm)
L1
(mm)
P
(mm)
Weight
(kg)
Clamping force max.
(kN)
G
(mm)

17.28 €

1 4 Days 201325323815.8750.23001515

28.52 €

1 4 Days 201350749215.8750.47241515

35.94 €

1 4 Days 20131015100015.8750.95691515

17.95 €

1 4 Days 332514812725.40.35464021

33.26 €

1 4 Days 332550448325.41.31184021

50.57 €

1 4 Days 3325101299125.42.68004021

Tech Support