Turnbuckles, steel, for chain clamp sets (K1656) (K1656.15052)

Turnbuckles, steel, for chain clamp sets (K1656) K1656.15052

Product Details:

Manufacturer part number: K1656.15052

Brand: KIPP

Price: 167.65

Delivery time: 4 Days


Technical Data:

B=Width: 14 mm

L=Length: 52 mm

L1: 97 mm

L2: 111-147 mm

SW: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1656.15052

Part Number
K1656.15052
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW
(mm)
Weight
(kg)
Clamping force max.
(kN)

167.65 €

1 4 Days 145297111-147240.367115

Loading...

  1. 1

Basic information

Main material Steel Item Turnbuckle PL Edelstahl false
RoHS true

This page is Turnbuckles, steel, for chain clamp sets (K1656), part number K1656.15052.
You can find the detail information about specifications and dimensions on part number K1656.15052.

Variation of this product

Part Number
K1656.40066
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW
(mm)
Weight
(kg)
Clamping force max.
(kN)

247.33 €

1 4 Days 2066126151-203300.885040

Tech Support