Manufacturer part number: K1662.11847080
Brand: KIPP
Price: 344.84 €
Delivery time: 4 Days
D1: 20 mm
H=Height: 80 mm
H1: 35 mm
H3: 27 mm
H4: 67 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1662.11847080
Part Number
|
---|
K1662.11847080 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1 (mm) | H=Height (mm) | H1 (mm) | H3 (mm) | H4 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | D=Diameter (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
344.84 € | 1 | 4 Days | 20 | 80 | 35 | 27 | 67 | 118 | 19 | 59 | 42 | 80 | 13.5 | 3.2300 |
Loading...
Main material | Steel | Surface finish body | tempered and black oxidized | B=Width(mm) | 47 |
---|---|---|---|---|---|
B1(mm) | 20 | H2(mm) | 5.5 | Item | Prism |
D2=Thread | M6 | PL Edelstahl | false | RoHS | true |
This page is Prisms, steel, for chain clamp sets (K1662), part number K1662.11847080.
You can find the detail information about specifications and dimensions on part number K1662.11847080.
Configure
Basic Attributes
Type
D1(mm)
H=Height(mm)
H1(mm)
H3(mm)
H4(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
D=Diameter(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1662.14847100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1 (mm) | H=Height (mm) | H1 (mm) | H3 (mm) | H4 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | D=Diameter (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
464.60 € | 1 | 4 Days | 26 | 100 | 44 | 33 | 33 | 148 | 24 | 74 | 44 | 100 | 17.5 | 3.9600 |