Manufacturer part number: K1664.1121300
Brand: KIPP
Price: 316.30 €
Delivery time: 4 Days
Slot width: 14 mm
H=Height: 101 mm
H1: 13-129 mm
H3: 34 mm
H4: 27 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1664.1121300
Part Number
|
---|
K1664.1121300 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Slot width (mm) | H=Height (mm) | H1 (mm) | H3 (mm) | H4 (mm) | H5 (mm) | L1 (mm) | D=Gewinde | Tightening torque M2 (Nm) | Version 1 | B=Length/Width (mm) | Weight (kg) | L=Length/Width (mm) | Retaining force (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
316.30 € | 1 | 4 Days | 14 | 101 | 13-129 | 34 | 27 | 27 | 22.5 | M12 | 70 | long | 68 | 3.4400 | 130 | 30 |
Loading...
Main material | High carbon steel | Main colour | black | Surface finish body | galvanized |
---|---|---|---|---|---|
Form | B | Version 2 | 3 stage | Item | Power Clamp |
Form definition | without clamping arm | PL Edelstahl | false | RoHS | true |
This page is 3 stage power clamp, Form B, without clamping arm (K1664), part number K1664.1121300.
You can find the detail information about specifications and dimensions on part number K1664.1121300.
Configure
Basic Attributes
Type
Slot width(mm)
H=Height(mm)
H1(mm)
H3(mm)
H4(mm)
H5(mm)
L1(mm)
D=Gewinde
Tightening torque M2(Nm)
Version 1
B=Length/Width(mm)
Weight(kg)
L=Length/Width(mm)
Retaining force(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1664.1161500 |
K1664.1201700 |
K1664.2120650 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Slot width (mm) | H=Height (mm) | H1 (mm) | H3 (mm) | H4 (mm) | H5 (mm) | L1 (mm) | D=Gewinde | Tightening torque M2 (Nm) | Version 1 | B=Length/Width (mm) | Weight (kg) | L=Length/Width (mm) | Retaining force (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
343.65 € | 1 | 4 Days | 18 | 116 | 16-147 | 43 | 29 | 29 | 25 | M16 | 150 | long | 75 | 5.2500 | 150 | 43 | ||
411.70 € | 1 | 4 Days | 22 | 140 | 16-169 | 52 | 34 | 34 | 29 | M20 | 200 | long | 85 | 7.9400 | 170 | 49 | ||
235.88 € | 1 | 4 Days | 14 | 67 | 9-74 | 25 | 16 | 16 | 14.5 | M12 | 40 | short | 52 | 0.7950 | 65 | 22 |