Manufacturer part number: K1746.050500
Brand: KIPP
Price: 1,078.70 €
Delivery time: 4 Days
L=Length: 500 mm
L3: 288 mm
L4: 400 mm
L5: - mm
Weight: 6.7 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1746.050500
Main material | Tool steel | Surface finish body | hardened and ground | B=Width(mm) | 50 |
---|---|---|---|---|---|
B1(mm) | 28 | B2(mm) | 19 | B3(mm) | 36 |
D1(mm) | 12 | D2(mm) | 20 | D3(mm) | 16 |
H=Height(mm) | 50 | H1(mm) | 10 | H2(mm) | 22 |
H3(mm) | 10 | H4(mm) | 10 | H5(mm) | 16 |
L1(mm) | 96 | L2(mm) | 200 | Version 1 | for multi-clamping system |
B4(mm) | 18 | Item | Clamping Rail | D=Bore(mm) | 25 |
D4(mm) | 17.5 | D5(mm) | 11 | D6 | M6 |
D7 | M6 | L7(mm) | 1.5 | L8(mm) | 0.5 |
L9(mm) | 100 | L10(mm) | 50 | Suitable for system width(mm) | 50 |
PL Edelstahl | false | RoHS | true |
This page is Clamping rails for multi-clamping system (K1746), part number K1746.050500.
You can find the detail information about specifications and dimensions on part number K1746.050500.
Configure
Part Number |
---|
K1746.050300 |
K1746.050400 |
K1746.050600 |
K1746.050700 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | L3 (mm) | L4 (mm) | L5 (mm) | Weight (kg) | L6 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
721.05 € | 1 | 4 Days | 300 | - | - | - | 4.61 | - | ||
864.80 € | 1 | 4 Days | 400 | 288 | 300 | - | 5.3 | - | ||
1,196.00 € | 1 | 4 Days | 600 | 288 | 400 | 500 | 8 | - | ||
1,344.35 € | 1 | 4 Days | 700 | 288 | 400 | 560 | 9.5 | 600 |